IESNA:LM-63-2002
[TEST]P1380299
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-727-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5986.9
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
896.0 991.7 1063.8 1087.3 1087.3 1057.1 973.2 862.5 822.2 884.3 998.4 1127.6 1327.2 1562.2 1797.1 1985.0 2141.0 2275.3 
2433.0 2605.8 2743.4 2758.5 2540.4 2087.3 1421.2 771.8 495.0 338.9 228.2 144.3 82.2 41.9 20.1 10.1 6.7 0.0 0.0 
896.0 990.0 1065.5 1090.7 1087.3 1055.4 974.9 869.2 823.9 891.0 991.7 1112.5 1323.9 1553.8 1795.4 1996.7 2161.2 2307.2 
2453.1 2599.1 2766.9 2771.9 2634.4 2157.8 1392.7 792.0 513.4 347.3 236.6 152.7 87.3 45.3 23.5 10.1 5.0 0.0 0.0 
896.0 993.3 1062.1 1090.7 1099.0 1070.5 1003.4 902.7 842.3 884.3 973.2 1097.4 1278.6 1495.0 1760.2 2018.6 2189.7 2283.7 
2454.8 2610.9 2785.4 2865.9 2788.7 2428.0 1708.1 986.6 634.3 444.7 315.5 191.3 119.1 75.5 47.0 30.2 8.4 1.7 0.0 
896.0 986.6 1063.8 1099.0 1110.8 1104.1 1053.7 973.2 892.7 887.6 958.1 1062.1 1198.0 1386.0 1600.7 1805.5 2010.2 2181.3 
2347.4 2532.0 2741.7 2907.9 2933.0 2771.9 2372.6 1528.6 870.8 617.5 456.4 305.4 211.4 135.9 82.2 33.6 11.7 1.7 0.0 
896.0 988.3 1058.8 1104.1 1134.3 1136.0 1117.5 1068.8 1001.7 956.4 969.8 1038.6 1139.3 1281.9 1459.8 1669.5 1864.2 2047.1 2223.3 
2419.6 2637.7 2902.8 3122.6 3136.1 2934.7 2344.1 1372.5 750.0 538.6 406.1 256.7 164.4 107.4 58.7 13.4 3.4 0.0 
896.0 979.9 1047.0 1109.1 1151.1 1174.6 1182.9 1174.6 1142.7 1104.1 1075.6 1092.3 1157.8 1250.1 1375.9 1542.0 1741.7 1944.7 2152.8 
2355.8 2582.3 2813.9 3137.7 3449.8 3572.3 3397.8 2652.8 1461.5 641.0 362.4 238.3 132.6 75.5 45.3 18.5 5.0 0.0 
896.0 961.5 1037.0 1100.7 1149.4 1203.1 1231.6 1266.8 1276.9 1287.0 1292.0 1308.8 1335.6 1389.3 1485.0 1612.5 1785.3 1974.9 2203.1 
2446.4 2686.4 2934.7 3171.3 3580.7 4131.1 4602.6 4512.0 3508.6 2090.7 959.8 258.4 137.6 80.5 35.2 20.1 8.4 0.0 
896.0 949.7 1006.8 1068.8 1137.6 1193.0 1253.4 1318.9 1389.3 1451.4 1530.3 1577.3 1625.9 1672.9 1745.1 1860.8 2050.4 2268.6 
2516.9 2780.3 3052.2 3305.5 3547.2 3808.9 4265.3 5069.0 5757.0 5584.2 4607.6 3213.2 2011.8 875.9 198.0 68.8 
28.5 11.7 0.0 
896.0 934.6 981.6 1035.3 1095.7 1154.4 1226.6 1302.1 1402.8 1500.1 1622.6 1736.7 1867.5 2013.5 2183.0 2396.1 2652.8 2931.3 
3253.5 3547.2 3837.4 4085.8 4303.9 4527.1 4765.3 5194.9 5746.9 5978.5 5555.6 4622.7 3104.2 1083.9 260.1 97.3 
31.9 11.7 0.0 
896.0 924.5 971.5 1021.9 1075.6 1139.3 1203.1 1280.3 1367.5 1466.5 1594.0 1714.8 1840.7 1966.5 2149.4 2372.6 2649.5 2946.5 
3272.0 3612.6 3912.9 4203.2 4495.2 4736.8 5047.2 5475.1 5958.3 6079.2 5619.4 4751.9 3159.5 1043.7 221.5 99.0 
33.6 13.4 0.0 
896.0 912.8 946.4 979.9 1028.6 1070.5 1134.3 1196.4 1263.5 1344.0 1449.7 1545.4 1642.7 1768.5 1904.5 2075.6 2280.3 2515.2 
2765.2 3020.3 3261.9 3458.2 3626.0 3820.7 4030.4 4273.7 4466.7 4402.9 3896.2 3332.4 2218.2 609.1 142.6 65.4 25.2 
11.7 0.0 
896.0 906.1 921.2 939.6 974.9 1011.8 1048.7 1100.7 1146.0 1199.7 1275.2 1339.0 1399.4 1468.2 1542.0 1646.1 1785.3 1919.6 2084.0 
2236.7 2365.9 2481.7 2570.6 2657.8 2758.5 2876.0 2963.2 2859.2 2441.4 2077.3 1438.0 474.9 90.6 43.6 20.1 11.7 0.0 
896.0 901.1 897.7 911.1 926.2 943.0 954.7 963.1 976.6 991.7 1003.4 1003.4 981.6 961.5 926.2 904.4 902.7 909.4 934.6 
966.5 1005.1 1028.6 1037.0 1003.4 961.5 941.3 820.5 587.3 382.6 245.0 154.4 77.2 36.9 21.8 13.4 10.1 0.0 
896.0 869.2 839.0 815.5 787.0 748.4 693.0 629.2 555.4 469.8 401.0 355.7 322.2 308.7 307.1 303.7 297.0 297.0 300.4 
303.7 295.3 270.1 241.6 204.7 171.1 135.9 104.0 80.5 65.4 52.0 38.6 28.5 20.1 15.1 10.1 6.7 0.0 
896.0 842.3 788.6 716.5 644.3 557.1 451.4 369.1 315.5 285.2 271.8 263.4 256.7 250.0 245.0 238.3 233.2 223.2 213.1 
203.0 193.0 182.9 167.8 147.7 122.5 100.7 83.9 70.5 58.7 47.0 35.2 23.5 15.1 11.7 6.7 5.0 0.0 
896.0 818.8 733.3 620.8 511.8 404.4 328.9 295.3 275.2 258.4 239.9 224.8 214.8 204.7 194.6 186.3 179.5 172.8 166.1 159.4 
149.3 139.3 130.9 120.8 109.1 95.6 82.2 68.8 55.4 38.6 26.8 18.5 13.4 6.7 5.0 3.4 0.0 
896.0 802.1 677.9 550.4 416.1 330.6 298.7 280.2 263.4 241.6 219.8 201.4 186.3 174.5 166.1 157.7 149.3 140.9 135.9 130.9 129.2 
125.8 120.8 112.4 104.0 90.6 77.2 62.1 47.0 33.6 23.5 16.8 10.1 6.7 3.4 3.4 0.0 
896.0 780.2 629.2 481.6 355.7 307.1 288.6 270.1 250.0 226.5 204.7 187.9 176.2 164.4 156.0 147.7 140.9 134.2 129.2 125.8 122.5 119.1 
114.1 107.4 99.0 90.6 78.9 67.1 55.4 43.6 35.2 26.8 16.8 5.0 3.4 3.4 0.0 
896.0 775.2 612.4 439.6 332.2 300.4 285.2 266.8 243.3 221.5 199.7 184.6 169.5 159.4 152.7 146.0 137.6 132.6 125.8 124.2 120.8 117.5 
110.7 104.0 95.6 87.3 77.2 65.4 57.0 48.7 38.6 28.5 15.1 6.7 5.0 3.4 0.0 
896.0 761.8 578.9 406.1 320.5 297.0 280.2 261.8 241.6 218.1 198.0 181.2 166.1 156.0 147.7 142.6 137.6 129.2 122.5 119.1 114.1 110.7 
105.7 97.3 87.3 73.8 62.1 53.7 45.3 36.9 30.2 20.1 8.4 6.7 5.0 3.4 0.0 
896.0 753.4 567.1 392.6 317.1 295.3 278.5 260.1 239.9 218.1 196.3 177.9 161.1 151.0 144.3 139.3 134.2 124.2 119.1 115.8 112.4 109.1 
102.4 90.6 75.5 62.1 47.0 40.3 31.9 25.2 16.8 11.7 6.7 5.0 5.0 3.4 0.0 
896.0 755.1 570.5 391.0 317.1 295.3 281.9 261.8 239.9 218.1 198.0 179.5 161.1 151.0 144.3 140.9 134.2 124.2 119.1 117.5 114.1 107.4 
100.7 88.9 75.5 60.4 45.3 36.9 30.2 23.5 16.8 10.1 6.7 5.0 3.4 1.7 0.0 
